??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS M-6000-007-050-00-ST15
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS M-6000-007-050-00-ST15
VERF
Availability
Available
BC
Order code
BIS00N1
TC
Product identifier
BIS M-6000-007-050-00-ST15
PX
Product view
43239_01
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
0.430 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Interface = RS232, Supported RFID technologies = HF 13.56 MHz (BIS M), Number of connectable R/W heads / antennas = 2, Operating voltage Ub = 19.2...28.8 VDC, Housing material = ABS, Ambient temperature = 0...60 °C, IP rating = IP65, with connector, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = Male, 4-pin Male, 5-pin
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions